简介
The GSDK contains software that follows the SLC specification. Software is grouped into components (defined by .slcc files) that may provide features and/or require features provided by other components. Example projects (.slcp) describe a single software application (usually made up of multiple components plus application code) that can be used to generate an IDE project.
Simplicity Studio includes a pre-integrated version of SLC tooling. Alternatively, the SLC-CLI tool provides a command-line alternative that, among other things, will resolve project and component dependencies and generate a project for a specified embedded target and build system (for example, VS Code, IAR, Embedded Workbench or GNU tools via a Makefile).
特点
Generate Silicon Labs projects from a specific GSDK targeted for specific tools/IDE
Validate projects to ensure it meets the SLC specification standards
Clone and upgrade projects
Enables creation of SDK extensions for use with the GSDK
下载
SLC-CLI .zip files are available below. In addition to the SLC-CLI .zip file and the Gecko SDK, you will need Java 64-bit JVM version 17 or higher, available through Amazon Correto. Note that some files, such as the Windows .msi files, can be found on the releases page.
技术文档
社区与支持