Technical Resource Search
NARROW BY
Showing Results
Application Notes (690)View All Application Notes
- AN945: EFM8 Factory Bootloader User's Guidev0.611/6/2023
- AN1383: Porting Z-Wave Application SW from 700 to 800 Hardwarev13/31/2022
- AN0002.0: EFM32 and EZR32 Wireless MCU Series 0 Hardware Design Considerationsv1.57/2/2020
- AN0002.0: EFM32 および EZR32 Wireless MCU シリーズ 0 ハードウェア設計上 の考慮事項v1.57/16/2020
- AN0002.0: EFM32 和 EZR32 无线 MCU 系 列 0 硬件设计注意事项v1.57/16/2020
Code Examples (314)View All Code Examples
- .github6/6/2024
- Connect-NCP-Host10/15/2024
- Gecko_SDK_Doc2/12/2025
- Gecko_SDK_discontinued2/12/2025
- IoT-Developer-Boot-Camp10/15/2024
Data Sheet Addendums (1)
- RS9116 ABx Certification and Ordering Datasheet Addendumv1.212/13/2023
Data Sheets (446)
Data Sheets (397)View All Data Sheets
- EFM8BB50 Data Sheetv1.011/6/2023
- ZGM230S Z-Wave 800 SiP Module Data Sheetv1.15/18/2023
- AMW006-A01 Datasheetv1015/1/2020
- AMW006/AMW106 Data Sheetv1115/1/2020
- AMW007 Data Sheetv1055/1/2020
Data Shorts (49)View All Data Shorts
- Si1133 Data Shortv0.97/10/2020
- Si1143-AAGX Data Shortv0.96/8/2022
- Si1144-A10 Data Shortv0.92/24/2020
- Si1144-AAGX Data Shortv0.92/26/2020
- Si1153 Data Shortv0.98/14/2024
Errata (227)View All Errata
- C8051F336/7/8/9 Rev A Erratav1211081/13/2017
- C8051F35x Rev B Erratav02.27.044/6/2020
- C8051F360 Rev B Erratav11.07.144/6/2020
- C8051F388-B Erratav01.12.151/31/2017
- C8051F38x Erratav07.27.161/26/2017
Guides & Manuals (726)
Quick Start Guides (80)View All Quick Start Guides
- QSG185: Z-Wave 800 Dev Kit Thunderboard Quick Start Guide with Unifyv0.86/22/2023
- Optical Sensor Board Quick-Start Guidev0.212/5/2019
- QSG138: Proprietary Flex SDK v2.x Quick Start Guidev1.27/14/2020
- QSG156: LTE-M Expansion Kit Quick-Start Guidev0.18/17/2020
- QSG168: Proprietary Flex SDK v3.x Quick-Start Guidev0.66/8/2023
Reference Manuals (193)View All Reference Manuals
- EFM32 Cortex-M3 Reference Manualv1.12/12/2020
- EFM32 Giant Gecko 11 Family Reference Manualv1.25/24/2022
- EFM32 Giant Gecko 12 Family Reference Manualv1.12/22/2022
- EFM32 Tiny Gecko 11 Family Reference Manualv1.13/12/2021
- EFM32G Reference Manualv1.318/31/2021
User's Guides (444)View All User's Guides
- Instructionv152/3/2025
- UG549: BB50 Pro Kit User's Guidev1.011/6/2023
- UG551: EFR32xG27 2.4 GHz 8 dBm Radio Board User's Guidev1.06/27/2023
- Instructionv215/31/2024
- UG550: BB50 Explorer Kit User's Guidev1.011/6/2023
Developer's Guides (9)View All Developer's Guides
- Connect Stack APIv4.0.012/16/2024
- Gecko OSv15/1/2023
- OpenThread APIv2.6.012/16/2024
- Overviewv9.0.12/7/2025
- Wi-Fi Xpressv1.04/27/2023
Module Certifications (259)View All Module Certifications
Product Change Notifications (PCN) (852)View All PCNs
- 190805556 WGM110 SAW Filter Component Changed Due to EOL4/8/2020
- 17052273 Relocation of Singapore Test Centre and Order Fulfillment Centre, Modules2/10/2021
- 180817370-Wireless-IoT-Modules-Tracecode-and-2D-Barcode-Change8/12/2020
- 190115457-Cut-Tape-Packing-Method-Standardization-for-Modules-with-non-Reel-Packing8/12/2020
- 1106221 F52x-F53x EOL and LTB std1/17/2017
Reference Designs (27)View All Reference Designs
- WF111 Development Kit Design Material1/17/2017
- WF111 and WF121 Footprint Libraries1/24/2020
- WF121 Development Kit Design Material5/5/2020
- WGM110 Reference Design Filesv1.01/28/2020
- BLE112 3D Model1/13/2017
Release Notes (711)View All Release Notes
- Bluegiga WF111 Software Driver Release Notesv5.2.2-r45/5/2020
- WF111 Software Release notesv5.2.2-r35/5/2020
- WF121 Wi-Fi Software Release Notesv1.5.010/1/2021
- Wizard Gecko SDK Release Notesv1.2.09/16/2021
- 2.9.2 Bluetooth SDK Release Notes1/16/2019
Safety Certifications (1)
Schematic & Layout Files (1544)View All Schematic & Layout Files
- BOM, UZB-SD3503 EUvBOM12538-412/5/2019
- Sensor Puck Assembly Drawings5/1/2017
- Sensor Puck Schematic5/1/2017
- Si114x-M01 Postage Stamp Schematics and Layout Files for Si1143-M01-EVB and Si1147-M01-EVB6/25/2020
- Si7006-07-EVB Schematics and Layoutv1.06/25/2020
Software (328)View All Software
- ETRXN Factory Default Utility Softwarev2.0.02/19/2017
- Example Project (hex file only)7/14/2017
- Manual install of Sensor Puck Android Appv1.11/13/2017
- Sensor Puckv1.012/5/2019
- Si114x Programmer's Toolkit V2.3vV2.36/25/2020
CMSIS Packs (1031)View All CMSIS Packs
- Redpine.RS14100_DFP.1.0.4.pack11/19/2020
- Redpine.RS14100_DFP.1.0.5.pack11/19/2020
- Redpine.RS14100_DFP.1.0.6.pack11/19/2020
- Redpine.RS14100_DFP.pdsc11/19/2020
- Redpine.pidx2/10/2021
White Papers (178)View All White Papers
- Compact Digital Humidity Sensor IC Extends Battery Life and Reduces Design Complexityv1.11/17/2017
- Design Challenges for Adding Relative Humidity Sensors8/15/2017
- Introduction to Z-Wave SmartStartv1.02/28/2022
- Measuring Temperature Accurately with Semiconductor Sensors1/17/2017
- Enabling Simple, Interoperable Wireless Lighting Controlv1.07/31/2020
Subscribe to Document Updates
To stay informed about newly added and recently updated product documentation and resources, please log into the community. From there, click on 'My Profile' in the dropdown menu and then click on the 'Settings & Notifications' button.