不推荐用于新设计: This part is Not Recommended for New Designs (NRND). For newer designs, we recommend you use:
设备/模块图像

WT41U-E

全球传感范围最大的蓝牙智能模块

WT41U is not recommended for new designs. 对于新设计,建议使用 BT121-A Bluetooth Smart Ready 模块。€‚

WT41U 是一种全面集成的蓝牙2.1 + EDR、1 类模块,将天线、蓝牙收音机和板载 iWRAP 蓝牙堆栈集于一身。WT41U 是 WT41 的替代产品。WT41U 提供卓越的 110 dB 链路预算和超过 1000 米的视线连接,适用于对无线电性能或可靠性要求尤其高的蓝牙应用。对于希望无需花费数月时间开发蓝牙收音机和堆栈,即可将性能极高的蓝牙无线技术快速集成到设计中的开发人员而言,它是理想解决方案。WT41U 采用 Bluegiga 的 iWRAP 蓝牙堆栈,这种嵌入式蓝牙堆栈可实施 13 种不同的蓝牙配置文件和 Apple iAP 连接。设计师通过将 WT41U 与 iWRAP 蓝牙堆栈以及出色的技术支持相结合,可确保快速的上市时间和较低的开发成本及风险。

The Bluetooth standard has evolved over the years. The latest standard is Bluetooth 5. For new Bluetooth 5 designs, we recommend the latest Silicon Labs BGM Bluetooth Modules and BGX Bluetooth Modules, based on Silicon Labs EFR32BG SoCs.

 

关键规格

 
TX 电源 (dBm)
+18
RX 灵敏度 (dBm)
-90
典型范围
500+ 米视线
尺寸 (mm)
35.55x14.50x3.65
TX 电源 (dBm)
+18
RX 灵敏度 (dBm)
-90
典型范围
500+ 米视线
尺寸 (mm)
35.55x14.50x3.65
Bluegiga Classic Legacy Modules Block Diagram
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.