不推荐用于新设计: This part is Not Recommended for New Designs (NRND). For newer designs, we recommend you use:
设备/模块图像

BT111-A

蓝牙经典 Bluegiga 传统模块

BT111 is not recommended for new designs. 对于新设计,建议使用 BT121 Bluetooth Smart Ready 模块。€‚

BT111 是一个蓝牙智能 Ready 模块,面向需要蓝牙智能和经典连接的应用。BT111 integrates a Bluetooth 4.0 dual-mode radio, HCI software stack, USB interface and an antenna. BT111 offers OEMs fast and risk-free way to integrate Bluetooth 4.0 connectivity into their applications and is compatible with Windows and Linux operating systems and Microsoft and BlueZ Bluetooth stacks.

 

关键规格

 
TX 电源 (dBm)
+8
RX 灵敏度 (dBm)
-89
典型范围
100+ 米
尺寸 (mm)
13.05x9.30x2.1
TX 电源 (dBm)
+8
RX 灵敏度 (dBm)
-89
典型范围
100+ 米
尺寸 (mm)
13.05x9.30x2.1
Bluegiga Classic Legacy Modules Block Diagram
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
公司名称 Silicon Laboratories, Inc.
公司地址 400 W. Cesar Chavez Austin, TX 78701
成立日期 1996
条款与条件 查看 PDF
加州 SB 657 查看 PDF
公司社会责任 1996

Featured Knowledge Base Articles

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
关闭
正在加载结果
Powered by Translations.com GlobalLink OneLink Software