WF200 Series 2 Wi-Fi Transceiver IC

WF200 devices are the perfect Wi-Fi transceivers for secure, low-power IoT Wi-Fi applications. The transceiver is a 2.4 GHz 802.11b/g/n radio (MAC and PHY layer), optimized for low power and optimal RF performance in crowded RF environments, supporting Linux-based and RTOS-based hosts to deliver a complete Wi-Fi solution. High speed SPI and SDIO host interfaces provide flexibility and throughput, and an optional secure link interface between the host and the transceiver enhance security. 

Packages
As small as 4x4 mm
Associated DTIM3 current
<298 µA

You can start developing Matter solutions using the WF200 Series 2 Wi-Fi Transceiver ICs

WF200 Common Specs

Features

  • 802.11 b/g/n Wi-Fi transceiver including the radio, baseband, MAC, security and host interface
  • Superior link budget with integrated LNA, PA, and Balun
  • OTP included removing the need for an external EEPROM
  • Ultra-low power optimized IoT solution
  • End-to-end security with hardware protected secure boot and encrypted host interface
  • 802.11 split and full MAC architecture support
  • Complete Network Co-Processor (NCP) support for Linux and RTOS external hosts

Standards/IEEE 802.11 and WFA

  • b - bit rates: up to 11 Mbps
  • g - bit rates: up to 54 Mbps
  • n - bit rates: up to 72.2 Mbps
  • d - regulatory domains
  • e - QoS as per definition in WMM specification
  • i - as per definition in WPA2 specification
  • w - protected management frames
  • WMM Power save
  • WPA/WPA2 Personal
  • Supported with Host Security Supplicant:
    • WPA3
    • WPA2 Enterprise
    • WPS - Wi-Fi Protected Setup

Key MAC and Baseband Features

  • 1x1 802.11n with full 802.11 b/g compatibility, 72.2 Mbps
  • Greenfield Tx/Rx for 802.11n optimal performance
  • Short Guard Interval (SGI) for 802.11 optimal throughput
  • A-MPDU Rx and Tx for high MAC throughput
  • Block Acknowledgement support
  • Rx Defragmentation
  • Roaming supported
  • Client, SoftAP modes supported
  • Concurrent AP + STA support

RF Features

  • Tx Power: +17 dBm
  • Rx Sensitivity: -96.3 dBm
  • Dual 2.4 GHz antenna pads for antenna diversity and Front End Module (FEM) support
  • 2.4 GHz co-existence; 2-, 3-, and 4-wire PTA support
  • Integrated Balun, T/R switch, LNA and PA for 2.4 GHz

Power Consumption

  • Rx (@1DSSS): 41.6 mA
  • Tx (17 dBm @1DSSS): 152.6 mA
  • Associated: DTIM3: 298 μA
  • Sleep: 22 μA
  • Power off: < 0.5 μA

Host Interfaces

  • SDIO (1-bit and 4-bit SD mode up to 26 MHz)
  • SPI (1-bit up to 52 MHz)

Peripheral Interfaces

  • External 32 kHz crystal for low-power clock control
  • GPIOs (including wake-up and Tx/Rx activity monitoring)

ROHS/REACH Compliant

Electrical Characteristics

  • 1.8 V - 3.6 V

Operating Temperature Range

  • -40 °C to +105 °C

Packaging

  • 4 x 4 QFN32

Security and Encryption Features:

  • Secure boot with roll-back prevention
  • Encrypted host interface, dedicated hardware acceleration block
  • Integrated True Random Number Generator
  • Secure key storage using protected OTP technology
  • AES/WEP hardware acceleration

Status

Find the Right WF200 Transceiver IC Select Columns
Select Columns
Part Number Protocol Package Type Secure Link Integrated Antenna Serial Interface TX Output Power (dBm) RX Sensitivity (dBm) Temperature Range (mm) Package Size (mm)
2.4 GHz 802.11 b/g/n QFN32 RF Pad SDIO, SPI 17 -96.3 -40 105 4x4
2.4 GHz 802.11 b/g/n QFN32 RF Pad SDIO, SPI 17 -96.3 -40 105 4x4

Sort A -> Z
Sort Z -> A

Filter by values...

Close
Loading Results
Close