MCUNIVERSITYKIT

MSRP $76.45

MCU University ToolStick Kit

The ToolStick University Starter Kit is a complete development platform for MCUniversity course lab exercises. The ToolStick base adapter provides a USB debug interface and data communications path between a Windows PC and the C8051F020 microcontroller. The base adapter is powered from the USB port and also provides power to the University Daughter Card. The C8051F020 microcontroller and application circuitry are located on the daughter card. This kit also includes the Embedded Programming Textbook to accompany the course material.

MSRP $76.45

 

MCU University Kit Contents

  • ToolStick base adapter
  • ToolStick University Daughter Card
  • Embedded Programming Textbook

Step 1: Download 8-bit Microcontroller Studio

These tools help develop, download, and debug firmware to the 8051/EFM8 8-bit MCU devices. Now includes an unlimited Keil® PK51 Professional Developer's Kit! 

Knowledge Base Articles

Browse our knowledge base articles for information about specific products.

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Close
Loading Results
Close