设备/模块图像

EFM32HG350F64G-CSP36

EFM32 Happy Gecko USB-enabled 32-bit Microcontrollers

The EFM32HG350F64G-CSP36 is a USB-enabled ARM Cortex-M0+ based microcontroller (MCU) with speeds up to 25 MHz. Built on top of a low-power platform that includes innovative low energy techniques, fast wake-up times, and energy saving modes, the EFM32HG350F64G-CSP36 is ideal for energy sensitive applications. In addition, this device includes 64 kB Flash, 8 kB RAM, 22 Dig I/O Pins, 3 x 16-bit timers, and multiple communication interfaces.

 
Loading..

查找类似型号

闪存 (kB)

关键规格

 
核心频率
25
闪存
64
RAM
8
GPIO
22
ADC
12-位、 4-ch.、 1 Msps
SPI
2
UART
3
I2C
1
计时器(16 位)
3
定时器(32 位)
0
封装
CSP36
核心频率
25
闪存
64
RAM
8
GPIO
22
ADC
12-位、 4-ch.、 1 Msps
SPI
2
UART
3
I2C
1
计时器(16 位)
3
定时器(32 位)
0
封装
CSP36
efm32hg-BD.png
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
公司名称 Silicon Laboratories, Inc.
公司地址 400 W. Cesar Chavez Austin, TX 78701
成立日期 1996
条款与条件 查看 PDF
加州 SB 657 查看 PDF
公司社会责任 1996

Featured Knowledge Base Articles

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
关闭
正在加载结果
Powered by Translations.com GlobalLink OneLink Software