设备/模块图像

Si823H1AB-IS1

Si823Hx ISOdriver 隔离栅驱动程序

Our Si823H1AB-IS1 isolated gate drivers offer very high transient immunity of 125 kV/µs, low propagation delays of 30 ns max for better timing margins, a symmetric drive strength of 4.0 A sink and source with a drive boost circuit allowing faster FET turn-on and stable operation over a wide operating temperature range of -40 to 125 °C. It offers critical safety features such as dead time programmability, driver side UVLO options and over-temperature protection and compact size benefits. Isolation ratings of 2.5 kVrms are available. Si823H1AB-IS1 isolators are offered in a High Side / Low Side configuration.

 
Loading..

查找类似型号

UVLO 电压

封装类型

关键规格

 
隔离额定值
2.5
峰值输出电流
4.0
UVLO 电压
6
输入类型
VIA、 VIB
输入配置
高侧 / 低侧
封装
NB SOIC16
隔离额定值
2.5
峰值输出电流
4.0
UVLO 电压
6
输入类型
VIA、 VIB
输入配置
高侧 / 低侧
封装
NB SOIC16
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
公司名称 Silicon Laboratories, Inc.
公司地址 400 W. Cesar Chavez Austin, TX 78701
成立日期 1996
条款与条件 查看 PDF
加州 SB 657 查看 PDF
公司社会责任 1996

Featured Knowledge Base Articles

UL/CSA/VDE/CQC 安全证书

Review device safety certifications.

View Certifications

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
关闭
正在加载结果
Powered by Translations.com GlobalLink OneLink Software