设备/模块图像

Si8711AC-IP

Si87xx 光电耦合器的替代隔离器

Si8711AC-IP isolators are pin-compatible, single-channel, drop-in optocoupler replacements with data rates up to 15 Mbps. The device isolates high-speed digital signals and offers performance, reliability, and flexibility advantages unavailable with optocoupler solutions. Si8711AC-IP 基于我们专有的 CMOS 隔离技术,可实现低功耗和高速运行,具有光电耦合器中的磨损效应耐受性。磨损效应会提高温度和正向电流,加速设备老化,从而导致性能降低。因此,和传统的光电耦合器相比, 具有更长的服务寿命和更高的可靠性。

 
Loading..

查找类似型号

封装类型

最大数据传输率 (bps)

关键规格

 
单向通道
1
前向通道
1
逆向通道
0
最大数据传输率
15
默认输出状态
Hi-Z
封装
GW DIP8
单向通道
1
前向通道
1
逆向通道
0
最大数据传输率
15
默认输出状态
Hi-Z
封装
GW DIP8
Si87xx 方框图
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
公司名称 Silicon Laboratories, Inc.
公司地址 400 W. Cesar Chavez Austin, TX 78701
成立日期 1996
条款与条件 查看 PDF
加州 SB 657 查看 PDF
公司社会责任 1996

Featured Knowledge Base Articles

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
关闭
正在加载结果
Powered by Translations.com GlobalLink OneLink Software